Baldor Rolled Steel/Cast Iron Motors
IEC B3, B5 & B14 mounting. Conduit box F-2. Pressure cast aluminum end plates with ribbed design for rigidity. Ball bearings with a locked drive end bearing, heavy gauge steel frames and gasketed conduit box. Cast iron designs have cast iron end plates.
Features
- 1.1 – 15kW (1.5 – 20Hp) – IEC B3 mount
- 0.25 – 7.5kW (1/3 – 10Hp) – IEC B5 flange mounting
- 0.25 – 7.5kW (1/3 – 10Hp) – IEC B14 face mounting
- 208-230/460V or 230/460V, 60Hz
- Conforms to IEC 60072-1 & IEC 60034-1
- Meets US efficiency laws
- UR & CSA
- Conduit box F-2
- IP54
- Ball bearings with locked DE bearing
- Pressure cast aluminum end plates with ribbed design for rigidity
- Heavy gauge steel frames
- Cast iron designs have cast iron end plates.
- Gasketed conduit box
- Custom designs available upon request
Common industries
- Food & Beverage
- HVAC
- Marine
- Metal Processing
- Mining
- Pulp & Paper
- Rubber & Plastics
Common applications
- Compressors
- Blowers
- Fans
- Irrigation
- Pumps
- Speed reducer or gearbox
- Conveyors
- Machine tools