English
English
français (Canada)
Go

EC Gold Series Motors

The EC Gold series is a synchronous PM motor designed to be a highly efficient, compact package that is interchangeable with standard induction motors. All frame sizes meet NEMA dimensions for ease of installation and retrofitting. The platform is designed to be used with and industrial PM drive while simplifying component replacement compared to similar integral solutions. The synchronous PM design offers excellent speed regulation with no feedback required and maintains high efficiency over a wider range of speed than traditional induction motors. Ideal for applications that require a smaller footprint and quick ROI.

Features

  • TENV enclosure standard, TEAO rating available.
  • Efficiencies meet or exceed IE4.
  • IP54 rated.
  • Windings are rated for 155°C.
  • CE/cRUus certification.
  • Foot and face mounting as standard with options for foot or face only.

Common industries

  • HVAC
  • Refrigeration
  • Water/ Wastewater
  • Packaging
  • Food and Beverage

Common applications

  • Pumps
  • Compressors
  • Fans
  • Conveyors
  • Material handling