English
English
français (Canada)
Go

Premium Efficient Farm Duty Motors

Our line of 3 phase NEMA Premium efficient TEFC motors come in standard NEMA frame sizes and have all of the features of our standard efficient motors.

Features

Baldor NEMA Premium efficient motors come standard with Sealed bearings and high temperature moisture resistant grease. The drive end has an lip seal and V-ring slinger. These features minimize the potential for contaminants to enter the bearings. Condensation drains, gasketed cast iron conduit boxes and epoxy paint protect the motor from harsh environments.

Common Industries

  • Livestock
  • Crops
  • Dairy
  • Poultry

Common Applications

  • Any agricultural industry requiring premium efficiency in standard NEMA frame sizes and 4 pole, 1800 rpm speed.

Key Documents