English
English
français (Canada)
Go

Irrigation Tower Drive Motors

Irrigation tower drive motors. Three phase, totally enclosed non ventilated (TENV).

Type in Something New.

Features

  • Sealed fit at endplates
  • Sheds water
  • Conduit box is cast into the opposite drive endplate
  • High overload capabilities
  • The "P" suffix indicates the motor comes less pulley endplate for integral mounting
  • Capable of field modification for older designs with internal thru bolts
  • Operable at 50/60 Hz.
  • Tan epoxy paint for tough environments
  • High temperature moisture resistant grease
  • 1.0 service factor
  • Class F insulation

Common Industries

  • Agricultural Industries

Common Applications

  • Irrigation tower drives