English
English
français (Canada)
Go

Incubator/Hatchery Vent Fan Motors

Incubator/hatchery vent fan, single phase, TEAO

features

40°C ambient, 60hz, aluminum endplates, automatic thermal overload and ball bearings. 1.0 service factor. Extended thru bolts. Pilot circuit. Class B insulation. Motor is not painted, has highly corrosion resistant autophoretic finish on steel band.

common industries

  • Agricultural

common applications

  • Direct drive hatchery and incubator fans.