English
English
français (Canada)
Go

Dairy/Vacuum Pump Motors

Dairy/Vacuum pump motors, single phase, TEFC, foot mounted.

features

Manual thermal overload protected, heavy gauge steel frame. 1.15 service factor. 50° C ambient-continuous duty. Tan epoxy paint to protect motor from harsh environments.

common industries

  • Agricultural

common applications

  • Vacuum pumps used in the dairy industry.