English
English
français (Canada)
Go

Auger Drive Motors

Auger drive motor, single phase, TEFC. Flange mount, Capacitor start.

Features

  • Mechanical protection of centrifugal switch to prevent damage to motor in case of over speed
  • Manual reset thermal protection mounted in oversize conduit box
  • Tan epoxy paint and thermal cover protect motor from harsh environments
  • Extended shaft (fan end) with wrench flats for manual jogging of auger
  • NEMA 56N flange mounts to drive/gear box assembly
  • High efficiency design
  • Moisture resistant 200° C moisture resistant windings

Common Industries

  • Agricultural Industries

Common Applications

  • Poultry feed auger drive systems