S-2000 Bearings
S-2000 spherical roller bearings have higher ratings and long L10 life. These bearings have cast iron housings and available in pillow block, flange, and piloted flange versions. A variety of sealing options for easy application and protection make the S-2000 a high-capacity bearing with maximum life.
Features
- Cast iron housing
- Factory sealed and lubed
- High capacity, double-row spherical rollers
- Permits static or dynamic misalignment of plus or minus 1°
- Available with trident-lip and labyrinth seal options
- Tapered seal area maintains seal contact during maximum misalignment
- Spring-lok collar mount with 65° set screw spacing for optimum clamping force
- Available in Type E dimensions and cast steel housings
Modifications
- Special Greases
- Nickel Plated / Nylon Coated Housings (Minimum Quantities Apply)
- Steel end covers painted in safety yellow
Common industries
Common applications
- Conveyors
- Fans