English
English
français (Canada)
Go

VSSEWDM90114C-57

1.1KW, 1460RPM, 3PH, 50HZ, D90C, 3533M, TEFC, B

Product Information Packet PDF

Ship Weight 50.000 LB
UPC 781568450758
Product has been discontinued

Specs

Catalog Number VSSEWDM90114C-57
Enclosure TEFC
Frame D90C
Frame Material Stainless Steel
Frequency 50.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.100 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 400.0 V @ 50 HZ
690.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UR
CSA EEV
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.600 A @ 690.0 V
2.800 A @ 400.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.6 a
Frame Prefix D
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
KVA Code P
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box W/Term Block
Motor Lead Termination Ring Terminals
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3534M
Mounting Arrangement B14
Number of Poles 4
Overall Length 14.36 IN
Power Factor 67
Product Family Washdown All Stainless
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.945 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1460 rpm
Speed Code Single Speed
Motor Standards IEC
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VSSEWDM90114C-57
SPEC. 35E3232L324G1 I.P. 56
KW 1.1 WEIGHT 50
VOLTS 400/690
AMP 2.8/1.6
RPM 1460
FRAME D90C HZ 50 PH 3
SER.F. 1.00 CODE P DES N CLASS H
NOM.EFF. 85.5 % (100%) PF 67
RATING 40C AMB-CONT
CC USABLE AT 208V N/A
DE 6205 ODE 6205
ENCL TEFC SN
IE3-86.3 - 75% 83.9 - 50%
IP69K FOR WATER
NP2995X06

Performance

Performance at 400 V, 50 Hz, 1.1 kw

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 6.42 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 51° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 28.67 LB-FT
Pull-Up Torque 11.85 LB-FT
Locked-Rotor Torque 22 LB-FT
Starting Current 27.32 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 26.0 43.0 57.0 67.0 74.0 79.0 0.0
Efficiency 0.0 74.7 83.9 86.4 87.2 87.1 86.3 0.0
Speed (RPM) 1,499 1,493 1,486 1,479 1,471 1,462 1,454 0
Line Amps 1.95 2.02 2.18 2.42 2.73 3.09 3.51 0.00

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
36GS3008SP WHITE NEOPRENE KO BOX LID GASKET 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA