English
English
français (Canada)
Go

VP3588D

1.5/2HP, 3000RPM, DC, D90D, 3536P, TEFC, F2

Product Information Packet PDF

Ship Weight 67.000 LB
UPC 781568154915

Specs

Armature Voltage 180 V
Base Speed 3000 rpm
Enclosure TEFC
Frame D90D
Frame Material Steel
Output Power 2.000 HP
Haz Area Class and Group None
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 10.0 a
Armature Inertia 30.342 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 14 AWG, A
Mounting Arrangement B35
Overall Length 17.88 IN
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.945 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards IEC
Haz Area Division Not Applicable

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VP3588D
SPEC. 35P466Z295
KW/HP 1.5/2 TE I.P. 54
RPM 3000 TE
IEC FRAME D90D TYPE 3536P
ARM V 180 ARM A 10
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY K
BRG/DE 6206 BRG/ODE 6205
BRUSHES 2/BP5000T15
BLANK
SER.
BLANK
APRV-CE APRV-CSA APRV-UL
NP1049L

Performance

Performance at 180 Arm V, 2 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 0.336 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 1.4 5.5 7.9 9.8 12.1 14.2 18.8
RPM 3107 3040 3000 2982 2950 2930 2859
Torque 0 1.75 2.75 3.5 4.5 5.25 7

Performance Curves

Parts

Part Number Description Quantity
BP5201A14SP BRUSH HOLDER ASSY 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
35FH5001A10SP FAN COVER ASS'Y TEFC HORZ 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
TK3500 TACHO MOUTING KIT TK3500 645.00 USD