English
English
français (Canada)
Go

VP3311D

.18/.25HP, 1750RPM, DC, D71D, 3320P, TENV, F2

Product Information Packet PDF

Ship Weight 22.000 LB
UPC 781568154731

Specs

Armature Voltage 180 V
Base Speed 1750 rpm
Enclosure TENV
Frame D71D
Frame Material Steel
Output Power 0.250 HP
Agency Approvals CE
CSA
UKCA
UR
WEEE
Ambient Temperature 40 °C
Armature Current 1.3 a
Armature Inertia 4.680 lb-ft2
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Drip Cover No Drip Cover
Duty Rating CONT
Feedback Device NO FEEDBACK
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Lifting Lugs No Lifting Lugs
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 18 AWG
Mounting Arrangement B35
Overall Length 11.60 IN
Product Family General Purpose
Pulley End Bearing Type Sealed Bearing
Service Factor 1.00
Shaft Diameter 0.552 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VP3311D
SPEC. 33-2370Z132
KW/HP .18/.25 TE I.P. 54
RPM 1750 1/MIN TE
IEC FRAME D71D TYPE 3320P
ARM V 180 ARM A 1.25
FLD V FLD A
INSUL F AMB. 40
DUTY CONT SUPPLY 1.3
BRG/DE 6203 BRG/ODE 6203
BRUSHES 2/BP5011CV01
BLANK
SER.
BLANK KG10 IC410
APRV-CE Y APRV-CSA Y APRV-UL Y
NP1049L

Performance

Performance at 180 Arm V, 0.25 HP

Typical performance; not guaranteed values.

General Characteristics

Armature Resistance 8.54 ohms
Series Winding Resistance
Armature Inductance 60.59301 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia 4.68 LI²
Maximum Allowable Inrush Amps

Load Characteristics

Load Point 1 2 3 4 5 6 7
Armature Amps 0.1 0.35 0.61 0.87 1.15 1.43 1.68
RPM 1830 1821 1779 1750 1720 1690 1673
Torque 0 0.193 0.387 0.559 0.752 0.945 1.117

Performance Curves

Parts

Part Number Description Quantity
BP5011CV01SP CARBON BRUSH - 33P, 180V 1.000 EA
BP5012A04SP BRUSH SPRING FOR DC MOTORS 1.000 EA
34CB4500SP CONDUIT BOX LID, STAMPED 1.000 EA
33RK5004SP ROCKERARM 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
TK3300 TACHO MOUNTING KIT TK3300 346.00 USD
TK3300-HPU HPU10 MOUNTING KIT 33P/34P TENV