English
English
français (Canada)
Go

VM7010-5

.75HP, 1725RPM, 3PH, 60HZ, 56C, X3512M, XPFC

Product Information Packet PDF

Ship Weight 38.000 LB
UPC 781568119563
Product has been discontinued

Specs

Catalog Number VM7010-5
Enclosure TEFC
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .750 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group CLI GP D; CLII GP F,G
Haz Area Division Division I
Agency Approvals UL
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.200 A @ 575.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 76.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.2 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 18 AWG
Motor Type 3512M
Mounting Arrangement F1
Number of Poles 4
Overall Length 14.30 IN
Power Factor 69
Product Family Hazardous Location Motor
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS NON-COMPLIANT
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1725 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC
SER.
SPEC. 35E374-0464G1
CAT.NO. VM7010-5
HP .75 T. CODE T3C
VOLTS 575
AMPS 1.2
RPM 1725
HZ 60 PH 3 CL B
SER.F. 1.00 DES B CODE K
RATING 40C AMB-CONT
FRAME 56C NEMA-NOM-EFF 76
PF 69
BLANK
NP1426XPSL

Performance

Performance at 575 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 42.5 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 54° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 9 LB-FT
Pull-Up Torque 7.11 LB-FT
Locked-Rotor Torque 7.61 LB-FT
Starting Current 6.72 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 16.0 29.0 43.0 53.0 62.0 70.0 78.0 0.0
Efficiency 0.0 46.1 61.6 68.7 71.6 72.9 72.9 0.0
Speed (RPM) 1,795 1,781 1,765 1,749 1,730 1,710 1,688 0
Line Amps 1.00 1.10 1.09 1.19 1.28 1.37 1.47 0.00

Performance Curves

Parts

Part Number Description Quantity
35CB3001A01SP EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE 1.000 EA
35EP3700A01SP FR ENDPLATE, XPFC 1.000 EA
35EP3702A01SP PU EP-205 BRG-35X-56C-143-5TC 1.000 EA
35FH4005A01SP IEC FH NO GREASER W/PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
LB1624 WARNING LABEL 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA