English
English
français (Canada)
Go

VM3212T

5HP, 3450RPM, 3PH, 60HZ, 182TC, 3538M, ODTF, F1

Product Information Packet PDF

Ship Weight 74.000 LB
UPC 781568111352
Product has been discontinued

Specs

Catalog Number VM3212T
Enclosure ODP
Frame 182TC
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 12.400 A @ 230.0 V
13.400 A @ 208.0 V
6.200 A @ 460.0 V
Design Code A
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 6.2 a
Front Face Code Drip Cover Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3538M
Mounting Arrangement F1
Number of Poles 2
Overall Length 16.55 IN
Power Factor 87
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VM3212TX
SPEC. 35K701N711H1
HP 5
VOLTS 208-230/460
AMP 13.4-12.4/6.2
RPM 3450
FRAME 182TC HZ 60 PH 3
SER.F. 1.15 CODE M DES A CLASS F
NEMA-NOM-EFF 85.5 PF 87
RATING 40C AMB-CONT
CC
DE 6206 ODE 6203
ENCL ODTF SN
NOT FOR USE IN THE U.S.A.
NP1256L

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.6054 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 40° C
Temp. Rise @ S.F. Load 48° C
Start Configuration DOL
Break-Down Torque 38 LB-FT
Pull-Up Torque 28.6 LB-FT
Locked-Rotor Torque 36.9 LB-FT
Starting Current 63.9 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 14.0 59.0 77.0 85.0 89.0 91.0 92.0 90.0
Efficiency 0.0 78.5 85.2 86.5 86.2 85.2 83.6 85.6
Speed (RPM) 3,597 3,563 3,532 3,498 3,461 3,424 3,379 3,439
Line Amps 2.16 2.66 3.66 4.88 6.24 7.60 9.22 7.06

Performance Curves

Parts

Part Number Description Quantity
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA