English
English
français (Canada)
Go

VM2515T

20HP, 1760RPM, 3PH, 60HZ, 256TC, 3766M, ODTF, F

Product Information Packet PDF

Ship Weight 197.000 LB
UPC 781568111437
Product has been discontinued

Specs

Catalog Number VM2515T
Enclosure ODP
Frame 256TC
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 20.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 24.000 A @ 460.0 V
48.000 A @ 230.0 V
50.000 A @ 208.0 V
Design Code A
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 24.0 a
Front Face Code Drip Cover Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code H
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 12 AWG
Motor Type 3766M
Mounting Arrangement F1
Number of Poles 4
Overall Length 23.37 IN
Power Factor 84
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VM2515T
SPEC. 37J641T868H1
HP 20
VOLTS 230/460
AMP 48/24
RPM 1760
FRAME 256TC HZ 60 PH 3
SER.F. 1.15 CODE H DES A CLASS B
NEMA-NOM-EFF 91.7 PF 84
RATING 40C AMB-CONT
CC 010A
DE 6309 ODE 6206
ENCL ODTF SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 20 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.5 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 70° C
Temp. Rise @ S.F. Load 90° C
Start Configuration DOL
Break-Down Torque 191.9 LB-FT
Pull-Up Torque 78.4 LB-FT
Locked-Rotor Torque 105.9 LB-FT
Starting Current 165.8 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 53.0 74.0 81.0 84.0 85.0 85.0 85.0
Efficiency 0.0 91.5 93.5 93.2 92.1 90.7 88.8 91.3
Speed (RPM) 1,799 1,791 1,781 1,771 1,759 1,746 1,729 1,751
Line Amps 7.89 9.58 13.40 18.40 24.10 30.20 37.40 27.80

Performance Curves

Parts

Part Number Description Quantity
37FH4000A05SP DRIP COVER, W/ PRIMER 1.000 EA
09CB3500SP CONDUIT BOX LID, CAST 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 LABEL,LIFTING DEVICE (ON ROLLS) 1.000 EA
37FN3002A01SP EXFN, PLASTIC, 9.00 OD, 1.155 ID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA