English
English
français (Canada)
Go

VHM3311T

7.5HP, 1760RPM, 3PH, 60HZ, 213HP, 0725M, ODP

Product Information Packet PDF

Ship Weight 169.000 LB
UPC 781568398838
Product has been discontinued

Specs

Catalog Number VHM3311T
Enclosure ODP
Frame 213HP
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CSA
CURUS
UR
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 21.400 A @ 230.0 V
22.000 A @ 208.0 V
10.700 A @ 460.0 V
Design Code B
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 88.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 10.7 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code H
Lifting Lugs Vertical Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 0725M
Mounting Arrangement F1
Number of Poles 4
Overall Length 23.73 IN
Power Factor 74
Product Family Weather Proof
Pulley End Bearing Type Ball
Pulley Face Code P-Base
Pulley Shaft Indicator P-Base Groove & Key
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VHM3311T
SPEC. 07K218X808H1
HP 7.5
VOLTS 208-230/460
AMP 22-21.4/10.7
RPM 1760
FRAME 213HP HZ 60 PH 3
SER.F. 1.15 CODE H DES B CLASS F
NEMA-NOM-EFF 88.5 PF 74
RATING 40C AMB-CONT
CC 010A
DE 6309 ODE 6206
ENCL ODP SN
NP1261L

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.67 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 49° C
Temp. Rise @ S.F. Load 59° C
Start Configuration DOL
Break-Down Torque 66.1 LB-FT
Pull-Up Torque 34 LB-FT
Locked-Rotor Torque 41.4 LB-FT
Starting Current 65.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 35.0 54.0 67.0 74.0 78.0 80.0 76.0
Efficiency 0.0 78.8 86.2 88.2 88.4 87.8 86.6 88.0
Speed (RPM) 1,799 1,791 1,784 1,774 1,765 1,755 1,743 1,759
Line Amps 6.04 6.42 7.43 8.91 10.70 12.80 15.10 12.00

Performance Curves

Parts

Part Number Description Quantity
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
09GS1013SP GS FOR 09CB3501, 12CB1500 & 12CB1503 LID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA