English
English
français (Canada)
Go

VHM2546T

60HP, 3540RPM, 3PH, 60HZ, 326HP, 1256M, OPEN, F

Product Information Packet PDF

Ship Weight 705.000 LB
UPC 781568398913
Product has been discontinued

Specs

Catalog Number VHM2546T
Enclosure ODP
Frame 326HP
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 60.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 132.000 A @ 230.0 V
146.000 A @ 208.0 V
66.000 A @ 460.0 V
Design Code B
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 93.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 66.0 a
Front Face Code Drip Cover Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code H
Lifting Lugs Vertical Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 6 AWG
Motor Type 1256M
Mounting Arrangement F1
Number of Poles 2
Overall Length 33.87 IN
Power Factor 91
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code P-Base
Pulley Shaft Indicator P-Base Groove & Key
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 3540 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VHM2546T
SPEC. 12E671Y176
HP 60
VOLTS 208-230/460
AMP 146-132/66
RPM 3540
FRAME 326HP HZ 60 PH 3
SER.F. 1.15 CODE H DES B CLASS F
NEMA-NOM-EFF 93 PF 91
RATING 40C AMB-CONT
CC
DE 6313 ODE 6311
ENCL OPEN SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 60 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.0922 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 80° C
Temp. Rise @ S.F. Load 96° C
Start Configuration DOL
Break-Down Torque 322 LB-FT
Pull-Up Torque 113 LB-FT
Locked-Rotor Torque 139 LB-FT
Starting Current 489 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 70.0 85.0 90.0 91.0 91.0 91.0 91.0
Efficiency 0.0 86.5 91.5 92.8 93.0 92.3 91.2 92.5
Speed (RPM) 3,599 3,585 3,572 3,557 3,542 3,525 3,506 3,532
Line Amps 16.00 23.30 35.80 50.30 66.20 82.70 101.00 76.10

Performance Curves

Parts

Part Number Description Quantity
14GS1000SP GASKET, CONDUIT BOX 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
10CB3500SP CONDUIT BOX LID, CAST 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 4.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 WARNING LABEL 1.000 EA