English
English
français (Canada)
Go

VFDL3507M

.75HP, 1725RPM, 1PH, 60HZ, 56C, 3432LC, TEFC, F

Product Information Packet PDF

Ship Weight 44.000 LB
UPC 781568154236

Specs

Catalog Number VFDL3507M
Enclosure TEFC
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency .750 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.400 A @ 230.0 V
8.800 A @ 115.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 74.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.4 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3432LC
Mounting Arrangement F1
Number of Poles 4
Overall Length 13.35 IN
Power Factor 75
Product Family General Purpose
Product Type FARM DUTY
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.25
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1725 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Manual Thermal Overload
Winding Thermal 1 Location KO
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VFDL3507M
SPEC. 34M370W937G1
HP .75
VOLTS 115/230
AMP 8.8/4.4
RPM 1725
FRAME 56C HZ 60 PH 1
SER.F. 1.25 CODE M DES N CL B
NEMA-NOM-EFF 74 PF 75
RATING 40C AMB-CONT
CC
DE 6203 ODE 6203
ENCL TEFC SN
SFA 10.2/5.1
NP1280L

Performance

Performance at 230 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.35 Ohms A Ph / 1.76 Ohms B Ph
Temp. Rise @ Rated Load 59° C
Temp. Rise @ S.F. Load 74° C
Start Configuration DOL
Break-Down Torque 7 LB-FT
Pull-Up Torque 6.5 LB-FT
Locked-Rotor Torque 10.2 LB-FT
Starting Current 35 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 20.0 38.0 53.0 66.0 74.0 80.0 84.0 0.0
Efficiency 0.0 50.7 66.0 72.9 74.9 75.1 74.1 0.0
Speed (RPM) 1,798 1,787 1,775 1,761 1,750 1,733 1,715 0
Line Amps 3.20 3.30 3.50 3.90 4.40 5.10 5.90 5.10

Performance Curves

Parts

Part Number Description Quantity
RM1014A01SP BUTYL RUB.THRM COV. (MENA) 1.000 EA
34EP3102A01SP FR ENDPLATE, MACH 1.000 EA
HA1005A05SP SLINGER, OD 1.50, ID .659, 203 BRG 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH4002A01SP IEC FH NO GREASER PRIMED 1.000 EA
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA