English
English
français (Canada)
Go

VECP3764T

3HP, 1165RPM, 3PH, 60HZ, 213TC, 0738M, TEFC, F1

Product Information Packet PDF

Ship Weight 165.000 LB
UPC 781568310069

Specs

Catalog Number VECP3764T
Enclosure TEFC
Frame 213TC
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 3.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group CLI GP A,B,C,D
Haz Area Division Division II
Agency Approvals NEMA_PREMIUM
UR
CSA EEV
CCSA US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 1.8
Current @ Voltage 4.500 A @ 460.0 V
9.000 A @ 230.0 V
Design Code B
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 90.2 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 1800 rpm
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 0738M
Mounting Arrangement F1
Number of Poles 6
Overall Length 21.36 IN
Power Factor 70
Product Family Chemical Processing (Not DC)
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1165 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VECP3764T
SPEC. 07K370X822G1
HP 3 TE
VOLTS 230/460
AMP 9/4.5
RPM 1165
FRAME 213TC HZ 60 PH 3
SER.F. 1.15 CODE K DES B CL F
RATING 40C AMB-CONT
SN
DE 6307 ODE 6307
NEMA-NOM-EFF 90.2 PF 70
G.MIN.EFF 88.5 CC 010A
T. CODE T3C T= 160
NP3257
SPEC. 07K370X822G1
D.E. BRG. 35BC03XP30X
O.D.E. BRG. 35BC03XP30X
GREASE POLYREX EM
RPM MAX 1800 MAX. KVAR N/A
BLANK
INV.TYPE PWM
T= 160
C HP FR 60 C HP TO 90
CT HZ FROM 1.8 CT HZ TO 60
VT HZ FROM 0- VT HZ TO 60
HTR-VOLTS HTR-AMPS
HTR-WATTS MAX. SPACE HEATER TEMP.
NP3260

Performance

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.62 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 31° C
Temp. Rise @ S.F. Load 37° C
Start Configuration DOL
Break-Down Torque 46.79 LB-FT
Pull-Up Torque 30.52 LB-FT
Locked-Rotor Torque 34.44 LB-FT
Starting Current 32 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 33.0 51.0 62.0 69.0 73.0 75.0 72.0
Efficiency 0.0 83.1 88.7 90.7 90.3 89.4 87.7 89.6
Speed (RPM) 1,199 1,191 1,184 1,176 1,170 1,160 1,147 1,162
Line Amps 2.35 2.62 3.11 3.75 4.51 5.38 6.39 5.00

Performance Curves

Parts

Part Number Description Quantity
37FN3002C01 EXFN, PLASTIC, 6.00 OD, 1.155 ID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA