English
English
français (Canada)
Go

UCME3145

3-4.5HP, 3450RPM, 3PH, 60HZ, 143TYZ, 3528M, TE

Product Information Packet PDF

Ship Weight 46.000 LB
UPC 781568221747

Specs

Catalog Number UCME3145
Enclosure TEAO
Frame 143TYZ
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 3.000 HP @ 60 HZ
4.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 6.000 A @ 460.0 V
13.000 A @ 208.0 V
12.000 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 6.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Pipe Or Pipe Adaptor
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3528M
Mounting Arrangement F1
Number of Poles 2
Overall Length 13.37 IN
Product Family General Purpose
Product Type FARM DUTY
Pulley End Bearing Type Sealed Bearing
Pulley Face Code Standard
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. UCME3145
SPEC. 35E2501S055G1
HP 3-4.5
VOLTS 208-230/460
AMP 13-12/6
RPM 3450
FRAME 143TYZ HZ 60 PH 3
SER.F. 1.00 CODE K DES B CL H
NEMA-NOM-EFF PF
RATING 40C AMB-CONT
CC
DE 6206 ODE 6203
ENCL TEAO SN
NP1279L
CAT.NO. UCME3145
SPEC. 35E2501S055G1
HP 3-4.5
VOLTS 208-230/460
AMP 13-12/6
RPM 3450
FRAME 143TYZ HZ 60 PH 3
SER.F. 1.00 CODE K DES B CL H
NEMA-NOM-EFF PF
RATING 40C AMB-CONT
CC
DE 6206 ODE 6203
ENCL TEAO SN
NP1263L

Performance

Performance at 460 V, 60 Hz, 4.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 3.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 31.6 LB-FT
Pull-Up Torque 17.1 LB-FT
Locked-Rotor Torque 28 LB-FT
Starting Current 50 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 14.0 48.0 69.0 81.0 86.0 89.0 92.0 0.0
Efficiency 0.0 68.9 79.4 82.5 82.7 81.7 79.8 0.0
Speed (RPM) 3,599 3,562 3,530 3,492 3,455 3,412 3,359 0
Line Amps 3.00 3.20 3.90 4.80 5.90 7.10 8.40 0.00

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
35-3300FD C FACE KIT FARM DUTY 143-5TC ENCL, 6205 237.00 USD