English
English
français (Canada)
Go

UCCE130

13HP, 3450RPM, 1PH, 60HZ, 215Z, 3744C, TEAO, F1

Product Information Packet PDF

Ship Weight 141.000 LB
UPC 781568122341
Product has been discontinued

Specs

Catalog Number UCCE130
Enclosure TEAO
Frame 215Z
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Oil Capacitor Start and Run
Output @ Frequency 13.000 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 50.000 A @ 230.0 V
Design Code -
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 50.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code F
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Pipe Or Pipe Adaptor
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 8 AWG, A PH
Motor Type 3744C
Mounting Arrangement F1
Number of Poles 2
Overall Length 18.57 IN
Power Factor 97
Product Family General Purpose
Product Type FARM DUTY
Pulley End Bearing Type Sealed Bearing
Pulley Face Code Standard
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
Service Factor 1.00
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO.
SPEC. 37E763W935
HP 13 AIR OVER
VOLTS 230
AMP 50
RPM 3450
FRAME 215Z HZ 60 PH 1
SER.F. 1.00 CODE F DES - CL F
NEMA-NOM-EFF 85 PF 97
RATING 40C AMB-CONT
CC
DE 6307 ODE 6206
ENCL TEAO SN
NP1279L
CAT.NO.
SPEC. 37E763W935
HP 13 AIR OVER
VOLTS 230
AMP 50
RPM 3450
FRAME 215Z HZ 60 PH 1
SER.F. 1.00 CODE F DES - CL F
NEMA-NOM-EFF 85 PF 97
RATING 40C AMB-CONT
CC
DE 6307 ODE 6206
ENCL TEAO SN
NP1263L

Performance

Performance at 230 V, 60 Hz, 13 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.158 Ohms A Ph / 0.278 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 47 LB-FT
Pull-Up Torque 4 LB-FT
Locked-Rotor Torque 5.5 LB-FT
Starting Current 275 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 37.0 74.0 89.0 96.0 99.0 99.0 99.0 0.0
Efficiency 0.0 64.9 79.2 84.3 85.9 85.7 84.4 0.0
Speed (RPM) 3,594 3,571 3,547 3,520 3,491 3,457 3,416 0
Line Amps 16.90 22.10 29.90 39.30 49.90 61.70 75.00 0.00

Performance Curves

Parts

Part Number Description Quantity
OC3040F18SP CYL OIL CAP 40MFD/370V 2.000 EA
OC3050F09SP CAPACITOR 50 MFD 370 VAC 2.000 EA
LB1624 LABEL,LIFTING DEVICE (ON ROLLS) 1.000 EA
LB1624 WARNING LABEL 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
37-3301 C FACE KIT 174.00 USD