English
English
français (Canada)
Go

PSC3524A

.5HP, 1625RPM, 1PH, 60HZ, 48Z, 3418C, TEAO, F1

Product Information Packet PDF

Ship Weight 24.000 LB
UPC 781568148679

Specs

Catalog Number PSC3524A
Enclosure TEAO
Frame 48Z
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Oil Capacitor Start and Run
Output @ Frequency .500 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.000 A @ 230.0 V
6.000 A @ 115.0 V
Design Code -
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 65.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.0 a
Front Face Code Terminal Panel
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code -
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Terminal Panel Or Lead Hole
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 7 @ 18 AWG
Motor Type 3418C
Mounting Arrangement F1
Number of Poles 4
Overall Length 11.96 IN
Power Factor 81
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.500 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1625 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Automatic Thermal Overload
Winding Thermal 1 Location SB
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. PSC3524A
SPEC. 34G144W538
HP .5 AIR OVER
VOLTS 115/230
AMP 6/3
RPM 1625
FRAME 48Z HZ 60 PH 1
SER.F. 1.00 CODE - DES - CL B
NEMA-NOM-EFF 65 PF 81
RATING 40C AMB-CONT
CC
DE 6203 ODE 6203
ENCL TEAO SN
NP1257L

Performance

Performance at 230 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 6.28 Ohms A Ph / 16 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 2.4 LB-FT
Pull-Up Torque 0.6 LB-FT
Locked-Rotor Torque 0.8 LB-FT
Starting Current 1.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 39.0 58.0 72.0 81.0 87.0 90.0 0.0 0.0
Efficiency 0.0 44.3 60.9 67.2 67.9 63.3 0.0 0.0
Speed (RPM) 1,790 1,758 1,720 1,675 1,615 1,521 0 0
Line Amps 1.40 1.60 1.85 2.25 2.75 3.55 0.00 0.00

Performance Curves

Parts

Part Number Description Quantity
34EP3102A02SP FR/PU ENDPLATE, MACH 1.000 EA
34CB4501SP TERMINAL BOX LID, STAMPED X (PLATED) 1.000 EA
OC3012F12SP CYL OIL CAP 12MFD/370V 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1118 LABEL,WARNING (ROLL LABEL) 1.000 EA