English
English
français (Canada)
Go

P32G2703

75HP, 1765RPM, 3PH, 60HZ, 320TY, TENV, V1

Product Information Packet PDF

Ship Weight 956.000 LB
UPC 785398031477
Product has been discontinued

Specs

Enclosure TENV
Frame 320TY
Frame Material Iron
Motor Letter Type Three Phase
Phase 3
Haz Area Class and Group CLI GP C,D
Haz Area Division Division I
Agency Approvals UL
CSA
CCSA US
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Cable Length 25 FOOT
Design Code B
Drip Cover No Drip Cover
Duty Rating 15 MIN
Heater Indicator No Heater
Inverter Code Inverter Ready
Lifting Lugs Vertical Lifting Lugs
Motor Type M
Mounting Arrangement V1
Number of Poles 4
Overall Length 43.12 IN
Pulley End Bearing Type Ball
Pulley Face Code D-Flange
Service Factor 1.15
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Winding Normally Closed Thermostat
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CLASS I GROUP C D X NO.
CLASS II GROUP X X X
OPERATING TEMP CODE T3C
000613007RC
CAT NO SPEC NO. P32G2703
HP 75 AMPS 91.3 VOLTS 460 DESIGN B
FRAME SIZE 00320TY RPM 1765 HZ 60 AMB 40 SF 1.15
D.E. BRG. 85BJ33J30X PH 3 DUTY 15MIN INSUL F
O.D.E. BRG. 50BC03JPG30A TYPE P ENCL TENV CODE F
POWER FACTOR NEMA-NOM-EFF
MAX CORR KVAR GUARANTEED EFFICIENCY
NEMA NOM/CSA QUOTED EFF @ 100% LOAD
SER.NO. MOTOR WEIGHT LBS.
*15 MIN IN AIR ;SUB.IN
WATER/SEWAGE ONLY SEE MANUAL
FOR MAXDEPTH
000613007MN
CAT NO SPEC NO. P32G2703
HP 75 AMPS 91.3 VOLTS 460 DESIGN B
FRAME SIZE 00320TY RPM 1765 HZ 60 AMB 40 SF 1.15
D.E. BRG. 85BJ33J30X PH 3 DUTY 15MIN INSUL F
O.D.E. BRG. 50BC03JPG30A TYPE P ENCL TENV CODE F
POWER FACTOR NEMA-NOM-EFF
MAX CORR KVAR GUARANTEED EFFICIENCY
NEMA NOM/CSA QUOTED EFF @ 100% LOAD
SER.NO. MOTOR WEIGHT LBS.
*15 MIN IN AIR ;SUB.IN
WATER/SEWAGE ONLY SEE MANUAL
FOR MAXDEPTH
000613007MR

Performance

Parts

Part Number Description Quantity
413480001R RESISTOR ASSEMBLY-BLANKET 1.000 EA
421900124FU ORING 1.000 EA