English
English
français (Canada)
Go

P21G2707

10HP, 1145RPM, 3PH, 60HZ, 210TY, TEXP, V1

Product Information Packet PDF

Ship Weight 370.000 LB
UPC 785398022697
Product has been discontinued

Specs

Enclosure XPNV
Frame 210TY
Frame Material Iron
Motor Letter Type Three Phase
Output @ Frequency 10.000 @ 60 HZ
Phase 3
Voltage @ Frequency 460 V @ 60 HZ
230 V @ 60 HZ
Haz Area Class and Group CLI GP C,D
Haz Area Division Division I
Agency Approvals UL
CSA
CCSA US
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Cable Length 25 FOOT
Current @ Voltage 14.4 A @ 460 V
28.8 A @ 230 V
Design Code B
Drip Cover No Drip Cover
Duty Rating 15 MIN
Heater Indicator No Heater
Inverter Code Inverter Ready
KVA Code G
Lifting Lugs Vertical Lifting Lugs
Motor Type M
Mounting Arrangement V1
Number of Poles 6
Overall Length 33.82 IN
Pulley End Bearing Type Ball
Pulley Face Code D-Flange
Service Factor 1.15
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Winding Normally Closed Thermostat
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT NO SPEC NO. P21G2707
HP 10 AMPS 28.8/14.4 VOLTS 230/460 DESIGN B
FRAME SIZE X0210TY RPM 1145 HZ 60 AMB 40 SF 1.15
D.E. BRG. 60BC02JPP30A PH 3 DUTY 15MIN INSUL F
O.D.E. BRG. 30BC02JPG30A TYPE P ENCL TENV CODE G
POWER FACTOR NEMA-NOM-EFF
MAX CORR KVAR GUARANTEED EFFICIENCY
NEMA NOM/CSA QUOTED EFF @ 100% LOAD
SER.NO. MOTOR WEIGHT LBS.
*15 MIN IN AIR ,SUB. IN WATER
ONLY; MAX DEPTH-SEE INSTR
MANUAL; FINAL CONN@ 230V;
000613007MN
CLASS I GROUP C D X NO.
CLASS II GROUP X X X
OPERATING TEMP CODE T3C
000613007RC
CAT NO SPEC NO. P21G2707
HP 10 AMPS 28.8/14.4 VOLTS 230/460 DESIGN B
FRAME SIZE X0210TY RPM 1145 HZ 60 AMB 40 SF 1.15
D.E. BRG. 60BC02JPP30A PH 3 DUTY 15MIN INSUL F
O.D.E. BRG. 30BC02JPG30A TYPE P ENCL TENV CODE G
POWER FACTOR NEMA-NOM-EFF
MAX CORR KVAR GUARANTEED EFFICIENCY
NEMA NOM/CSA QUOTED EFF @ 100% LOAD
SER.NO. MOTOR WEIGHT LBS.
*15 MIN IN AIR ,SUB. IN WATER
ONLY; MAX DEPTH-SEE INSTR
MANUAL; FINAL CONN@ 230V;
000613007MN

Performance

Parts

Part Number Description Quantity
064262012C SEAL 1.000 EA
064262012D SEAL - Mech Ceramic Seal 1.000 EA
088208001AA MTG PLATE EX210Y SUBMERSIBLE 088208001WB 1.000 EA
413480001R RESISTOR ASSEMBLY-BLANKET 1.000 EA
421900144FU 406673000BF 1.000 EA
421900144FU 406673000BF 1.000 EA
421900092FU ORING 1.000 EA
700385014M CCA #8 25' 210/250 1.000 EA
421900144FU 406673000BF 1.000 EA