English
English
français (Canada)
Go

OF3375T

75HP, 1125RPM, 3PH, 60HZ, 404T, 1668M, OPEN, F2

Product Information Packet PDF

Ship Weight 1,119.000 LB
UPC 781568148235
Product has been discontinued

Specs

Catalog Number OF3375T
Enclosure ODP
Frame 404T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 75.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
796.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CCSAUSEEV
CCSA US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 50.800 A @ 796.0 V
88.000 A @ 460.0 V
Design Code D
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 50.8 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code H
Lifting Lugs No Lifting Lugs
Motor Lead Quantity/Wire Size 6 @ 6 AWG
Motor Type A40068M
Mounting Arrangement F2
Number of Poles 6
Pulley End Bearing Type Ball
Pulley Face Code Standard
Service Factor 1.15
Shaft Diameter 2.875 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1130 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. SPEC NO. P40G734 FRAME 404T
HP 75 PHASE 3 DESIGN D TYPE P
RPM 1130 HZ 60 AMB 40 SF 1.15
VOLTS 460/796 DUTY CONT INSUL.CLASS F
AMPS 88/50.8 ENCL DP CODE H
DRIVE END BEARING 80BC03J30X NEMA-NOM-EFFICIENCY 89.5
OPP D.E. BEARING 80BC03J30X
OVER TEMP PROT 2
SER.NO. MOTOR WEIGHT
NP2531L

Performance

Parts

Part Number Description Quantity
034017012AB LCKW 1/4 STD. PLATED 034017012AF 4.000 EA
034017012AB LCKW 1/4 STD. PLATED 034017012AF 4.000 EA
077176000L C/BOX, PAINTED 440 1.000 EA

Accessories

Part Number Description List Price
16-1400 C FACE KIT
16EP1601A01SP D-FLANGE KIT