English
English
français (Canada)
Go

M3617T

1HP, 860RPM, 3PH, 60HZ, 182T, 3623M, TEFC, F1, N

Product Information Packet PDF

Ship Weight 62.000 LB
UPC 781568102114
Product has been discontinued

Specs

Catalog Number M3617T
Enclosure TEFC
Frame 182T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 900 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.200 A @ 460.0 V
4.200 A @ 208.0 V
4.400 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 74.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.2 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code J
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3623M
Mounting Arrangement F1
Number of Poles 8
Overall Length 15.17 IN
Power Factor 56
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 860 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M3617T
SPEC. 36A001T755H1
HP 1
VOLTS 208-230/460
AMP 4.2-4.4/2.2
RPM 860
FRAME 182T HZ 60 PH 3
SER.F. 1.15 CODE J DES B CLASS F
NEMA-NOM-EFF 74 PF 56
RATING 40C AMB-CONT
CC 010A
DE 6206 ODE 6205
ENCL TEFC SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 18.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 62° C
Temp. Rise @ S.F. Load 72° C
Start Configuration DOL
Break-Down Torque 17.24 LB-FT
Pull-Up Torque 10.78 LB-FT
Locked-Rotor Torque 11.95 LB-FT
Starting Current 8.89 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 25.0 38.0 50.0 59.0 66.0 71.0 62.0
Efficiency 0.0 55.4 68.7 72.9 73.9 73.0 70.5 73.4
Speed (RPM) 899 890 879 868 857 840 821 848
Line Amps 1.65 1.66 1.75 1.91 2.14 2.43 2.79 2.35

Performance Curves

Parts

Part Number Description Quantity
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
36EP3104A01 FREP MACH W/GRSR, RAISED FH PADS 1.000 EA
36EP3100A01SP PUEP ASSEMBLY FOR ROUTING PURPOSES 1.000 EA
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
36FN3000C01SP EXFN, PLASTIC, 5.25 OD, .912 ID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
36-3301 C FACE KIT 213.00 USD
36EP1304A62SP FLANGE MTD ENDPLATE 182-4TD -ENCL (LESS 471.00 USD