English
English
français (Canada)
Go

M3559

3HP, 3450RPM, 3PH, 60HZ, 56/56H, 3528M, TEFC

Product Information Packet PDF

Ship Weight 45.000 LB
UPC 781568102404
Product has been discontinued

Specs

Catalog Number M3559
Enclosure TEFC
Frame 56/56H
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 3.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.800 A @ 460.0 V
7.600 A @ 230.0 V
8.100 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 82.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3528M
Mounting Arrangement F1
Number of Poles 2
Overall Length 12.91 IN
Power Factor 89
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M3559
SPEC. 35H876T123
HP 3
VOLTS 208-230/460
AMP 8.1-7.6/3.8
RPM 3450
FRAME 56/56H HZ 60 PH 3
SER.F. 1.15 CODE K DES B CLASS F
NEMA-NOM-EFF 82.5 PF 89
RATING 40C AMB-CONT
CC
DE 6205 ODE 6203
ENCL TEFC SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 5.1 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 68° C
Temp. Rise @ S.F. Load 82° C
Start Configuration DOL
Break-Down Torque 19.7 LB-FT
Pull-Up Torque 13.1 LB-FT
Locked-Rotor Torque 17.5 LB-FT
Starting Current 32.9 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 16.0 55.0 74.0 83.0 87.0 88.0 88.0 88.0
Efficiency 0.0 76.0 83.0 84.3 84.0 82.7 80.6 83.2
Speed (RPM) 3,599 3,559 3,525 3,490 3,452 3,409 3,358 3,426
Line Amps 1.40 1.70 2.30 3.00 3.80 4.70 5.70 4.30

Performance Curves

Performance at 460 V, 60 Hz, 3 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 5.1 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 68° C
Temp. Rise @ S.F. Load 82° C
Start Configuration DOL
Break-Down Torque 19.7 LB-FT
Pull-Up Torque 13.1 LB-FT
Locked-Rotor Torque 17.5 LB-FT
Starting Current 32.9 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 16.0 55.0 74.0 83.0 87.0 88.0 88.0 88.0
Efficiency 0.0 76.0 83.0 84.3 84.0 82.7 80.6 83.2
Speed (RPM) 3,599 3,559 3,525 3,490 3,452 3,409 3,358 3,426
Line Amps 1.40 1.70 2.30 3.00 3.80 4.70 5.70 4.30

Performance Curves

Parts

Part Number Description Quantity
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA

Accessories

Part Number Description List Price
35-8762 C FACE KIT 205.00 USD
35EP1506A01SP D-FLANGE KIT 421.00 USD