English
English
français (Canada)
Go

M1559T

7.5/1.9HP, 1725/850RPM, 3PH, 60HZ, 215T, 3744

Product Information Packet PDF

Ship Weight 140.000 LB
UPC 781568115909
Product has been discontinued

Specs

Catalog Number M1559T
Enclosure TEFC
Frame 215T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
1.900 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 18.500 A @ 230.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 6.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
IP Rating NONE
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 14 AWG
Motor Type 3744M
Mounting Arrangement F1
Number of Poles 4
8
Overall Length 19.01 IN
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1725 rpm
850 rpm
Speed Code 2S-1W-VT
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO.
SPEC. 37A001S163
HP 7.5/1.9
VOLTS 230
AMP 18.5/6.8
RPM 1725/850
FRAME 215T HZ 60 PH 3
SER.F. 1.15 CODE K DES A CLASS F
NEMA-NOM-EFF PF
RATING 40C AMB-CONT
CC
DE 6307 ODE 6206
ENCL TEFC SN
NP1256L

Performance

Performance at 230 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.412 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 63° C
Temp. Rise @ S.F. Load 78° C
Start Configuration DOL
Break-Down Torque 80.1 LB-FT
Pull-Up Torque 43 LB-FT
Locked-Rotor Torque 53.7 LB-FT
Starting Current 182 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 55.0 75.0 84.0 87.0 89.0 90.0 88.0
Efficiency 0.0 81.2 87.0 87.7 87.1 85.7 83.8 86.3
Speed (RPM) 1,799 1,787 1,775 1,761 1,748 1,733 1,716 1,739
Line Amps 6.64 7.92 10.80 14.30 18.40 23.00 27.90 21.20

Performance Curves

Performance at 230 V, 60 Hz, 1.9 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.56 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 42° C
Temp. Rise @ S.F. Load 51° C
Start Configuration DOL
Break-Down Torque 37 LB-FT
Pull-Up Torque 16.3 LB-FT
Locked-Rotor Torque 19.2 LB-FT
Starting Current 33.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 30.0 45.0 57.0 64.0 69.0 72.0 67.0
Efficiency 0.0 72.0 79.9 82.1 82.1 80.6 78.2 81.2
Speed (RPM) 899 898 885 878 869 857 843 862
Line Amps 4.31 4.53 5.09 5.87 6.83 8.09 9.60 7.59

Performance Curves

Parts

Part Number Description Quantity
37GS1000SP GASKET, CONDUIT BOX STD., .06 THICK LEXI 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
07FH4007SP PRIMED 1.000 EA
LB1624 LABEL,LIFTING DEVICE (ON ROLLS) 1.000 EA
37FN3002A01SP EXFN, PLASTIC, 9.00 OD, 1.155 ID 1.000 EA
LB1624 WARNING LABEL 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
37-3301 C FACE KIT 174.00 USD