English
English
français (Canada)
Go

M1221T

1.5/.67HP, 1725/1140RPM, 3PH, 60HZ, 182T

Product Information Packet PDF

Ship Weight 55.000 LB
UPC 781568116449

Specs

Catalog Number M1221T
Enclosure ODP
Frame 182T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
.670 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.200 A @ 460.0 V
Design Code -
Drip Cover No Drip Cover
Duty Rating CONT
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.4 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code H
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 16 AWG
Motor Type 3623M
Mounting Arrangement F1
Number of Poles 4
6
Overall Length 13.62 IN
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1140 rpm
1725 rpm
Speed Code 2S-2W-VT
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M1221T
SPEC. 36B01-456
HP 1.5/.67
VOLTS 460
AMP 2.2/1.4
RPM 1725/1140
FRAME 182T HZ 60 PH 3
SER.F. 1.15 CODE H DES - CLASS F
NEMA-NOM-EFF PF
RATING 40C AMB-CONT
CC
DE 6206 ODE 6205
ENCL OPEN SN
NP1256L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 20.3 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 28° C
Temp. Rise @ S.F. Load 35° C
Start Configuration DOL
Break-Down Torque 16 LB-FT
Pull-Up Torque 9 LB-FT
Locked-Rotor Torque 14 LB-FT
Starting Current 12.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 16.0 50.0 72.0 85.0 85.0 87.0 89.0 86.0
Efficiency 0.0 67.0 76.8 79.0 78.7 76.9 73.9 77.6
Speed (RPM) 1,796 1,779 1,760 1,739 1,715 1,687 1,653 1,698
Line Amps 1.00 1.10 1.30 1.60 2.10 2.60 3.10 2.40

Performance Curves

Performance at 460 V, 60 Hz, 0.67 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 35.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 26° C
Temp. Rise @ S.F. Load 29° C
Start Configuration DOL
Break-Down Torque 10 LB-FT
Pull-Up Torque 5.5 LB-FT
Locked-Rotor Torque 7 LB-FT
Starting Current 6.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 16.0 31.0 43.0 57.0 67.0 71.0 79.0 69.0
Efficiency 0.0 46.1 61.5 68.4 71.5 72.7 72.7 72.2
Speed (RPM) 1,197 1,190 1,181 1,173 1,163 1,152 1,140 1,156
Line Amps 1.10 1.10 1.20 1.20 1.30 1.50 1.60 1.42

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
36-3403 C FACE KIT 198.00 USD
36EP1405A09SP D-FLANGE KIT 455.00 USD