English
English
français (Canada)
Go

M1019

.75/.33HP, 1730/1165RPM, 3PH, 60HZ, 56, 3524M

Product Information Packet PDF

Ship Weight 36.000 LB
UPC 781568147399

Specs

Catalog Number M1019
Enclosure ODP
Frame 56
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .750 HP @ 60 HZ
.330 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.600 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3524M
Mounting Arrangement F1
Number of Poles 4
6
Overall Length 12.07 IN
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1165 rpm
1730 rpm
Speed Code 2S-2W-VT
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M1019
SPEC. 35B011G349G1
HP .75/.33
VOLTS 230
AMP 2.6/1.8
RPM 1730/1165
FRAME 56 HZ 60 PH 3
SER.F. 1.15 CODE K DES B CLASS F
NEMA-NOM-EFF PF
RATING 40C AMB-CONT
CC
DE 6205 ODE 6203
ENCL OPEN SN
SFA 2.77
NP1256L

Performance

Performance at 230 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 10.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 7.79 LB-FT
Pull-Up Torque 4.68 LB-FT
Locked-Rotor Torque 6.1 LB-FT
Starting Current 16.24 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 15.0 35.0 52.0 67.0 74.0 81.0 85.0 78.0
Efficiency 0.0 54.4 68.2 72.9 74.1 73.4 71.3 73.7
Speed (RPM) 1,797 1,783 1,768 1,752 1,733 1,709 1,682 1,719
Line Amps 1.81 1.90 2.06 2.21 2.56 2.91 3.35 2.77

Performance Curves

Performance at 230 V, 60 Hz, 0.33 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 19.7 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 6.14 LB-FT
Pull-Up Torque 2.77 LB-FT
Locked-Rotor Torque 4.09 LB-FT
Starting Current 8.58 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 17.0 27.0 36.0 45.0 53.0 61.0 67.0 58.0
Efficiency 0.0 34.1 50.2 59.0 64.1 67.0 68.5 65.8
Speed (RPM) 1,198 1,193 1,187 1,181 1,175 1,168 1,160 1,171
Line Amps 1.71 1.71 1.72 1.76 1.82 1.90 2.01 1.87

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
35-8764 C FACE KIT 205.00 USD
35EP1604A01SP D-FLANGE KIT