English
English
français (Canada)
Go

L3709T

7.5HP, 3450RPM, 1PH, 60HZ, 213T, 3735LC, TEFC

Product Information Packet PDF

Ship Weight 123.000 LB
UPC 781568100875

Specs

Catalog Number L3709T
Enclosure TEFC
Frame 213T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency 7.500 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals C UR US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 33.000 A @ 230.0 V
Design Code L
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 83.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 33.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code F
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 2 @ 10 AWG, A PH
Motor Type 3735LC
Mounting Arrangement F1
Number of Poles 2
Overall Length 17.89 IN
Power Factor 91
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.00
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. L3709T
SPEC. 37M324W579G1
HP 7.5
VOLTS 230
AMP 33
RPM 3450
FRAME 213T HZ 60 PH 1
SER.F. 1.00 CODE F DES L CLASS F
NEMA-NOM-EFF 83 PF 91
RATING 40C AMB-CONT
CC
DE 6307 ODE 6206
ENCL TEFC SN
NP1256L

Performance

Performance at 230 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.22 Ohms A Ph / 0.98 Ohms B Ph
Temp. Rise @ Rated Load 88° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 35 LB-FT
Pull-Up Torque 17 LB-FT
Locked-Rotor Torque 28 LB-FT
Starting Current 220 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 37.0 76.0 88.0 92.0 94.0 94.0 94.0 0.0
Efficiency 0.0 66.7 78.4 82.2 83.3 82.9 81.6 0.0
Speed (RPM) 3,595 3,575 3,555 3,533 3,508 3,481 3,449 0
Line Amps 8.20 12.00 17.60 24.10 31.20 39.00 47.60 0.00

Performance Curves

Parts

Part Number Description Quantity
37GS1000SP GASKET, CONDUIT BOX STD., .06 THICK LEXI 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
37FN3002A01SP EXFN, PLASTIC, 9.00 OD, 1.155 ID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
37-3301 C FACE KIT 174.00 USD