English
English
français (Canada)
Go

L3565M

.75HP, 1725RPM, 1PH, 60HZ, 66, 3524L, TEFC, F1

Product Information Packet PDF

Ship Weight 38.000 LB
UPC 781568106709
Product has been discontinued

Specs

Catalog Number L3565M
Enclosure TEFC
Frame 66
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Induction Run
Output @ Frequency .750 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 10.600 A @ 115.0 V
5.300 A @ 230.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 66.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 5.3 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3524L
Mounting Arrangement F1
Number of Poles 4
Overall Length 13.62 IN
Power Factor 68
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.25
Shaft Diameter 0.750 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1725 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Do Not Use
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Manual Thermal Overload
Winding Thermal 1 Location SB
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO.
SPEC. 35E30-282
HP .75
VOLTS 115/230
AMP 10.6/5.3
RPM 1725
FRAME 66 HZ 60 PH 1
SER.F. 1.25 CODE L DES N CL B
NEMA-NOM-EFF 66 PF 68
RATING 40C AMB-CONT
CC
DE 6205 ODE 6203
ENCL TEFC SN
SFA 12.2/6.1
NP1257L

Performance

Performance at 230 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.84 Ohms A Ph / 1.57 Ohms B Ph
Temp. Rise @ Rated Load 64° C
Temp. Rise @ S.F. Load 81° C
Start Configuration DOL
Break-Down Torque 6.5 LB-FT
Pull-Up Torque 5.2 LB-FT
Locked-Rotor Torque 7 LB-FT
Starting Current 34 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 18.0 32.0 45.0 56.0 65.0 72.0 78.0 0.0
Efficiency 0.0 42.5 58.2 65.4 68.7 69.9 69.6 0.0
Speed (RPM) 1,796 1,784 1,771 1,757 1,742 1,724 1,704 0
Line Amps 4.40 4.45 4.65 5.00 5.45 6.05 6.75 6.05

Performance Curves

Parts

Part Number Description Quantity
EC1645A06SP ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
35CB4802A02SP CAPACITOR COVER, STAMPED X 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
35-8762 C FACE KIT 205.00 USD
35EP1506A01SP D-FLANGE KIT 421.00 USD