English
English
français (Canada)
Go

L3510-50

1/.75KW, 1450RPM, 1PH, 50HZ, 56, 3532LC, TEFC

Product Information Packet PDF

Ship Weight 47.000 LB
UPC 781568119716

Specs

Catalog Number L3510-50
Enclosure TEFC
Frame 56
Frame Material Steel
Frequency 50.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency .750 KW @ 50 HZ
Phase 1
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 220.0 V @ 50 HZ
110.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
UKCA
WEEE
CE
C UR US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.600 A @ 220.0 V
9.200 A @ 110.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 79.6 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.6 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
IP Rating NONE
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Finish CLEAR COAT
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3532LC
Mounting Arrangement F1
Number of Poles 4
Overall Length 14.10 IN
Power Factor 92
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. L3510-50
SPEC. 35E008G768
HP 1/.75KW
VOLTS 110/220
AMP 9.2/4.6
R.P.M. (1/MIN) 1450
FRAME 56 HZ 50 PH 1
SER.F. 1.15 CODE K DES N CL F
NEMA-NOM-EFF 79.6 PF 92
RATING 40C AMB-S1 CONT
CC IP44 KG23 IC411
DE 6205 ODE 6203
ENCL TEFC SN
NP1372L

Performance

Performance at 220 V, 50 Hz, 0.75 kw

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.9253 Ohms A Ph / 1.7076 Ohms B Ph
Temp. Rise @ Rated Load 46° C
Temp. Rise @ S.F. Load 55° C
Start Configuration DOL
Break-Down Torque 9.51 LB-FT
Pull-Up Torque 7.59 LB-FT
Locked-Rotor Torque 8.41 LB-FT
Starting Current 36.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 32.0 64.0 80.0 88.0 92.0 93.0 94.0 93.0
Efficiency 0.0 61.0 74.9 79.6 80.3 79.2 76.4 79.6
Speed (RPM) 1,497 1,489 1,480 1,469 1,458 1,444 1,427 1,450
Line Amps 1.90 2.19 2.84 3.66 4.63 5.74 7.08 5.30

Performance Curves

Parts

Part Number Description Quantity
OC3050F09SP CAPACITOR 50 MFD 370 VAC 1.000 EA
EC1645A06SP ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
35-8762 C FACE KIT 205.00 USD
35EP1506A01SP D-FLANGE KIT 421.00 USD