English
English
français (Canada)
Go

L1306-50

.75/KW .56, 2900RPM, 1PH, 50HZ, 56, 3428LC, OP

Product Information Packet PDF

Ship Weight 28.000 LB
UPC 781568119846

Specs

Catalog Number L1306-50
Enclosure ODP
Frame 56
Frame Material Steel
Frequency 50.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency .550 KW @ 50 HZ
Phase 1
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage @ Frequency 110.0 V @ 50 HZ
220.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UKCA
WEEE
CURUS
CE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.400 A @ 220.0 V
6.800 A @ 110.0 V
Design Code -
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 75.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.4 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code J
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3428LC
Mounting Arrangement F1
Number of Poles 2
Overall Length 11.00 IN
Power Factor 93
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.25
Shaft Diameter 0.625 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 2900 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. L1306-50
SPEC. 34F353R749G1
HP .75/KW .56
VOLTS 110/220
AMP 6.8/3.4
R.P.M. (1/MIN) 2900
FRAME 56 HZ 50 PH 1
SER.F. 1.25 CODE J DES - CL B
NEMA-NOM-EFF 75.5 PF 93
RATING 40C AMB-S1 CONT
CC IP23 18KG IC01
DE 6203 ODE 6203
ENCL OPEN SN
IE2-50HZ 75(75%),68(50%)
NP1372L

Performance

Performance at 220 V, 50 Hz, 0.55 kw

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.9143 Ohms A Ph / 3.0167 Ohms B Ph
Temp. Rise @ Rated Load 19° C
Temp. Rise @ S.F. Load 33° C
Start Configuration DOL
Break-Down Torque 3.9 LB-FT
Pull-Up Torque 2.87 LB-FT
Locked-Rotor Torque 3.02 LB-FT
Starting Current 26.2 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 42.0 72.0 85.0 91.0 93.0 94.0 95.0 94.0
Efficiency 0.0 52.2 68.2 75.4 77.6 69.4 76.3 69.4
Speed (RPM) 2,990 2,972 2,952 2,928 2,903 2,872 2,841 2,872
Line Amps 1.24 1.56 2.08 2.70 3.40 4.22 5.13 4.22

Performance Curves

Parts

Part Number Description Quantity
EC1270A02SP ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA