English
English
français (Canada)
Go

JSL625A

1.5HP, 3450RPM, 1PH, 60HZ, 3524L, N

Product Information Packet PDF

Ship Weight 42.000 LB
UPC 781568704622

Specs

Catalog Number JSL625A
Enclosure OPSB
Frame 56YZ
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Induction Run
Output @ Frequency 1.500 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals C UR US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 11.000 A @ 208.0 V
18.000 A @ 115.0 V
9.000 A @ 230.0 V
Design Code L
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 72.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 9.0 a
Front Face Code Terminal Panel
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code H
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Terminal Panel
Motor Lead Termination None
Motor Lead Quantity/Wire Size 4 @ 14 AWG, A&J
Motor Type 3524L
Mounting Arrangement F1
Number of Poles 2
Overall Length 13.43 IN
Power Factor 75
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Pool Pump
Pulley Shaft Indicator Ext Thread & Tapped Hole
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.30
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Fixed Opposite Standard
Shaft Slinger Indicator Shaft Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Automatic Thermal Overload
Winding Thermal 1 Location SB
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. JSL625A
SPEC. 35E2011L466G1
HP 1.5
VOLTS 115/230
AMP 18/9
RPM 3450
FRAME 56YZ HZ 60 PH 1
SER.F. 1.30 CODE H DES L CL B
NEMA-NOM-EFF 72 PF 75
RATING 40C AMB-CONT
CC
DE 6203 ODE 6203
ENCL OPSB SN
SFA 21/10.5
NP1257L

Performance

Performance at 115 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.313 Ohms A Ph / 0.963 Ohms B Ph
Temp. Rise @ Rated Load 78° C
Temp. Rise @ S.F. Load 97° C
Start Configuration DOL
Break-Down Torque 7.57 LB-FT
Pull-Up Torque 6.05 LB-FT
Locked-Rotor Torque 7.32 LB-FT
Starting Current 108 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 21.0 41.0 57.0 67.0 75.0 80.0 83.0 81.0
Efficiency 0.0 49.0 64.0 70.8 74.1 74.4 74.6 74.4
Speed (RPM) 3,591 3,574 3,554 3,534 3,513 3,488 3,460 3,482
Line Amps 10.80 11.80 13.30 15.30 17.70 20.60 23.70 21.20

Performance Curves

Parts

Part Number Description Quantity
EC1645A06SP ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. 1.000 EA
35CB4802A02SP CAPACITOR COVER, STAMPED X 1.000 EA
HW4600B39SP V-RING SLINGER 0.550 X 0.790 X .18 VITON 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1118 LABEL,WARNING (ROLL LABEL) 1.000 EA