English
English
français (Canada)
Go

GDM4103T

25HP, 1760RPM, 3PH, 60HZ, 284TZ, 0956M, TEFC, F

Product Information Packet PDF

Ship Weight 345.000 LB
UPC 781568490976
Product has been discontinued

Specs

Catalog Number GDM4103T
Enclosure TEFC
Frame 284TZ
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 25.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CSA
UR
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 58.000 A @ 230.0 V
63.000 A @ 208.0 V
29.000 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 92.4 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 29.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code H
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 10 AWG
Motor Type 0956M
Mounting Arrangement F1
Number of Poles 4
Overall Length 26.93 IN
Power Factor 84
Product Family General Purpose
Product Type FARM DUTY
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GDM4103T
SPEC. 09K981X998H2
HP 25
VOLTS 230/460
AMP 58/29
RPM 1760
FRAME 284TZ HZ 60 PH 3
SER.F. 1.15 CODE H DES B CL F
NEMA-NOM-EFF 92.4 PF 84
RATING 40C AMB-CONT
CC
DE 6311 ODE 6208
ENCL TEFC SN
NP1279L

Parts

Part Number Description Quantity
10CB3000SP KOBX, CAST W/2.00 LEAD HOLE 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
09FH4000SP 309 FH - BLACK PRIMER 1.000 EA
10CB3500SP CONDUIT BOX LID, CAST 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 4.000 EA
LB1624 LABEL,LIFTING DEVICE (ON ROLLS) 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
09FN3001C01SP EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO 1.000 EA

Accessories

Part Number Description List Price
09-1310 C FACE KIT 1,021.00 USD