English
English
français (Canada)
Go

GDM2333T

15HP, 1755RPM, 3PH, 60HZ, 254TZ, 0748M, TEFC, F

Product Information Packet PDF

Ship Weight 231.000 LB
UPC 781568487204
Product has been discontinued

Specs

Catalog Number GDM2333T
Enclosure TEFC
Frame 254TZ
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 15.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 18.900 A @ 460.0 V
37.800 A @ 230.0 V
41.000 A @ 208.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 18.9 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 0748M
Mounting Arrangement F1
Number of Poles 4
Overall Length 22.07 IN
Power Factor 82
Product Family General Purpose
Product Type FARM DUTY
Pulley End Bearing Type Sealed Bearing
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1755 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. GDM2333T
SPEC. 07M808X798G1
HP 15
VOLTS 208-230/460
AMP 41-37.8/18.9
RPM 1755
FRAME 254TZ HZ 60 PH 3
SER.F. 1.15 CODE J DES A CL F
NEMA-NOM-EFF 89.5 PF 82
RATING 40C AMB-CONT
CC
DE 6309 ODE 6307
ENCL TEFC SN
NP1279L

Performance

Performance at 460 V, 60 Hz, 15 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.695 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 80° C
Temp. Rise @ S.F. Load 102° C
Start Configuration DOL
Break-Down Torque 157.5 LB-FT
Pull-Up Torque 70.9 LB-FT
Locked-Rotor Torque 99.9 LB-FT
Starting Current 137.2 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 47.0 68.0 78.0 82.0 84.0 84.0 83.0
Efficiency 0.0 84.6 89.6 90.5 90.0 88.9 87.3 89.3
Speed (RPM) 1,799 1,790 1,780 1,770 1,759 1,746 1,731 1,751
Line Amps 7.49 8.58 11.30 14.90 18.80 23.30 28.50 21.50

Performance Curves

Parts

Part Number Description Quantity
37FN3002A01SP EXFN, PLASTIC, 9.00 OD, 1.155 ID 1.000 EA
09CB3002SP CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
09GS1013SP GS FOR 09CB3501, 12CB1500 & 12CB1503 LID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 LABEL,LIFTING DEVICE (ON ROLLS) 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
37-1302 C FACE KIT 500.00 USD