English
English
français (Canada)
Go

EM7014T-I

1//.75HP, 1760//1460RPM, 3PH, 60//50HZ, 143T

Product Information Packet PDF

Ship Weight 55.000 LB
UPC 781568541654
Product has been discontinued

Specs

Catalog Number EM7014T-I
Enclosure TEFC
Frame 143T
Frame Material Steel
Frequency 50.00 Hz
60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .750 HP @ 50 HZ
1.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group CLI GP C,D
Haz Area Division Division I
Agency Approvals UL
CSA EEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.260 A @ 230.0 V
3.200 A @ 208.0 V
3.080 A @ 190.0 V
1.630 A @ 460.0 V
1.540 A @ 380.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code N
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3520M
Mounting Arrangement F1
Number of Poles 4
Overall Length 14.22 IN
Power Factor 67
Product Family Hazardous Location Motor
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1475 rpm
1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding Normally Closed Thermostat
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC 010A
SER. TEMP CODE T3C
SPEC. 35X081G004G1
CAT.NO.
HP 1//.75
VOLTS 230/460//190/380
AMPS 3.26/1.63//3.08/1.54
RPM 1760//1475 MOTOR WEIGHT
HERTZ 60//50 PH 3 CL F DE BRG 6205
SER.F. 1.15 DES B CODE N ODE BRG 6203
FRAME 143T GREASE POLYREX EM
RATING 40C AMB-CONT
NEMA-NOM-EFF 85.5 PF 67
SFA 3.46/1.73
NP0977XPSLEV

Performance

Performance at 460 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 16.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 24° C
Temp. Rise @ S.F. Load 27° C
Start Configuration DOL
Break-Down Torque 13.68 LB-FT
Pull-Up Torque 7.85 LB-FT
Locked-Rotor Torque 9.01 LB-FT
Starting Current 14.13 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 30.0 47.0 60.0 69.0 76.0 79.0 73.0
Efficiency 0.0 72.1 81.7 84.7 85.7 85.5 84.7 85.6
Speed (RPM) 1,798 1,791 1,784 1,776 1,768 1,759 1,750 1,763
Line Amps 1.08 1.11 1.22 1.38 1.59 1.82 2.09 1.73

Performance Curves

Performance at 380 V, 50 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 16.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 22° C
Temp. Rise @ S.F. Load 25° C
Start Configuration DOL
Break-Down Torque 12.31 LB-FT
Pull-Up Torque 7.45 LB-FT
Locked-Rotor Torque 8.55 LB-FT
Starting Current 13.12 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 29.0 46.0 58.0 67.0 74.0 79.0 71.0
Efficiency 0.0 68.3 79.0 82.7 84.0 83.7 83.2 83.8
Speed (RPM) 1,498 1,492 1,486 1,479 1,471 1,463 1,455 1,466
Line Amps 1.06 1.08 1.18 1.32 1.50 1.71 1.95 1.63

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
35FH4005A01SP IEC FH NO GREASER W/PRIMED 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA