English
English
français (Canada)
Go

EM2506T

7.5HP, 1185RPM, 3PH, 60HZ, 254T, 3950M, OPSB, F

Product Information Packet PDF

Ship Weight 239.000 LB
UPC 781568104712

Specs

Catalog Number EM2506T
Enclosure ODP
Frame 254T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 22.800 A @ 230.0 V
24.000 A @ 208.0 V
11.400 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 90.2 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 11.4 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
IP Rating NONE
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 12 AWG
Motor Type 3950M
Mounting Arrangement F1
Number of Poles 6
Overall Length 23.19 IN
Power Factor 68
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1185 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EM2506T P/N ENCL OPSB
SPEC. 39K057Y440 CC 010A FRAME 254T SER.NO.
HP 7.5 CLASS F HZ 60
RPM 1185 PH 3 DES A
VOLTS 230/460 CODE K ODE BRG 6208 DE BRG 6309
AMPS 22.8/11.4
RATING 40C AMB-CONT NEMA-NOM-EFF 90.2 GREASE POLYREX EM
PF 68 SER.F. 1.15 CT30-60(2:1) VT3-60(20:1)
USABLE AT 50HZ 7.5HP 190/380V 27.0/13.5A SF 1.0
HTR-VOLTS HTR-AMPS MAX. SPACE HEATER TEMP.
NP3554LUA

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.04 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 27° C
Temp. Rise @ S.F. Load 33° C
Start Configuration DOL
Break-Down Torque 110 LB-FT
Pull-Up Torque 43.5 LB-FT
Locked-Rotor Torque 59.6 LB-FT
Starting Current 76.8 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 31.0 49.0 61.0 68.0 72.0 74.0 71.0
Efficiency 0.0 82.6 88.9 90.7 90.9 90.6 89.9 90.7
Speed (RPM) 1,199 1,196 1,193 1,189 1,185 1,180 1,175 1,182
Line Amps 6.49 6.99 8.04 9.57 11.40 13.50 15.90 12.60

Performance Curves

Parts

Part Number Description Quantity
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
39EP3200A01SP FR/PU ENDPLATE, MACH 1.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA

Accessories

Part Number Description List Price
39-3400 C FACE KIT 438.00 USD