English
English
français (Canada)
Go

EL3503

.5HP, 3450RPM, 1PH, 60HZ, 56, 3413LC, TEFC, F1

Product Information Packet PDF

Ship Weight 23.000 LB
UPC 781568481820

Specs

Catalog Number EL3503
Enclosure TEFC
Frame 56
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency .500 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
115.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUS
CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.500 A @ 230.0 V
4.900 A @ 115.0 V
Design Code N
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 68.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3413LC
Mounting Arrangement F1
Number of Poles 2
Overall Length 11.97 IN
Power Factor 84
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.25
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EL3503
SPEC. 34L277S431G1
HP .5
VOLTS 115/230
AMP 4.9/2.5
RPM 3450
FRAME 56 HZ 60 PH 1
SER.F. 1.25 CODE L DES N CL B
NEMA-NOM-EFF 68 PF 84
RATING 40C AMB-CONT
CC
DE 6203 ODE 6203
ENCL TEFC SN
SFA 5.8/2.9
NP2116L

Performance

Performance at 115 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.06 Ohms A Ph / 4.65 Ohms B Ph
Temp. Rise @ Rated Load 46° C
Temp. Rise @ S.F. Load 53° C
Start Configuration DOL
Break-Down Torque 2.33 LB-FT
Pull-Up Torque 1.95 LB-FT
Locked-Rotor Torque 2.14 LB-FT
Starting Current 39.9 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 34.0 47.0 72.0 83.0 90.0 94.0 92.0 94.0
Efficiency 0.0 59.0 66.6 72.5 73.4 72.5 70.8 72.5
Speed (RPM) 3,602 3,551 3,524 3,494 3,456 3,413 3,355 3,413
Line Amps 2.72 2.97 3.39 4.02 4.85 5.80 7.13 5.80

Performance Curves

Parts

Part Number Description Quantity
EC1400A03SP ELEC CAP, 400-480 MFD, 125V, 1.81D X 3. 1.000 EA
34EP3102A01SP FR ENDPLATE, MACH 1.000 EA
34EP3102A02SP FR/PU ENDPLATE, MACH 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH4002A01SP IEC FH NO GREASER PRIMED 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA