English
English
français (Canada)
Go

ECTM2332T

10 AIR OVERHP, 1180RPM, 3PH, 60HZ, 256T, 0960

Product Information Packet PDF

Ship Weight 297.000 LB
UPC 781568408292

Specs

Catalog Number ECTM2332T
Enclosure TEAO
Frame 256T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 10.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals NEMA_PREMIUM
UR
CURUS
CSA EEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 28.200 A @ 230.0 V
30.000 A @ 208.0 V
14.100 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 14.1 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
IP Rating NONE
KVA Code H
Lifting Lugs Vertical Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 12 AWG
Motor Type 0960M
Mounting Arrangement F1
Number of Poles 6
Overall Length 23.09 IN
Power Factor 72
Product Family Super-E Chemical Processing
Pulley End Bearing Type Sealed Bearing
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1180 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. ECTM2332T
SPEC. 09L877T193G1
HP 10 AIR OVER
VOLTS 230/460
AMP 28.2/14.1
RPM 1180
FRAME 256T HZ 60 PH 3
SER.F. 1.15 CODE H DES B CL F
NEMA-NOM-EFF 91 PF 72
RATING 40C AMB-CONT
CC
DE 6309 ODE 6208
ENCL TEAO SN
1800 FPM @ 250CFM
NP2178

Performance

Performance at 460 V, 60 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.746 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 38° C
Temp. Rise @ S.F. Load 46° C
Start Configuration DOL
Break-Down Torque 121 LB-FT
Pull-Up Torque 50.6 LB-FT
Locked-Rotor Torque 67 LB-FT
Starting Current 81 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 36.0 57.0 67.0 72.0 74.0 75.0 73.0
Efficiency 0.0 85.8 90.7 91.9 91.7 91.1 89.4 91.3
Speed (RPM) 1,199 1,195 1,191 1,186 1,181 1,174 1,166 1,177
Line Amps 6.84 7.45 9.13 11.40 14.10 17.30 21.10 16.00

Performance Curves

Parts

Part Number Description Quantity
09GS1010 GASKET, DWG, LEADWIRE SEPERATOR 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 4.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA