English
English
français (Canada)
Go

ECP84107T-5

25HP, 3520RPM, 3PH, 60HZ, 284TS, 1048M, TEFC, F

Product Information Packet PDF

Ship Weight 506.001 LB
UPC 781568499245

Specs

Catalog Number ECP84107T-5
Enclosure TEFC
Frame 284TS
Frame Material Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 25.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group CLI GP A,B,C,D
Haz Area Division Division II
Agency Approvals NEMA PREMIUM
NEMA PREMIUM (OLD LOGO)
UR
CSA EEV
CCSA US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 1.3
Current @ Voltage 23.000 A @ 575.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Enclosure Modification 841
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 23.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
IP Rating IP56
KVA Code F
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 5400 rpm
Motor Lead Exit Ko Box
Motor Lead Termination Ring Terminals
Motor Lead Quantity/Wire Size 3 @ 10 AWG
Motor Type 1048M
Mounting Arrangement F1
Number of Poles 2
Overall Length 26.57 IN
Power Factor 90
Product Family Chem Process S/P 32-8 IEEE 841
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3520 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

STK.NO. ECP84107T-5 P/N ENCLOSURE TEFC
SPEC. 10-0000-5293 CC 010A FRAME 284TS S/N
HP 25 CLASS F HZ 60 ODE BRG 6311 DE BRG 6311
RPM 3520 RPM MAX 5400 PH 3 DES B D.E. BRG. 55BC03X30X
VOLT 575 KVA-CODE F O.D.E. BRG. 55BC03X30X
AMP 23 MOTOR WEIGHT 418 GREASE POLYREX EM
RATING DO_C AMB-CONT MAX. KVAR 1.85 BLANK
NEMA-NOM-EFF 91.7 # OF ROTOR BARS 28 SER.F. 1.15 IP 56
G.MIN.EFF 91.7 # OF STATOR SLOTS 36 PF 90 INV.TYPE PWM
TEMP CODE T3C INVERTER-TEMP-CODE 200
TEMP = 160 C HP FR 60 C HP TO 90
CT HZ FROM 1.3 CT HZ TO 60
HTR-VOLTS HTR-AMPS HTR-WATTS MAX. SPACE HEATER TEMP. VT HZ FROM 0- VT HZ TO 60
NP4332

Performance

Performance at 575 V, 60 Hz, 25 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.42567 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 64° C
Temp. Rise @ S.F. Load 79° C
Start Configuration DOL
Break-Down Torque 132 LB-FT
Pull-Up Torque 62.7 LB-FT
Locked-Rotor Torque 69.7 LB-FT
Starting Current 143 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 65.0 83.0 88.0 90.0 90.0 90.0 90.0
Efficiency 0.0 88.7 92.3 92.7 92.2 91.3 90.1 91.7
Speed (RPM) 3,599 3,579 3,561 3,541 3,519 3,495 3,468 3,505
Line Amps 5.80 8.04 12.20 17.20 22.50 28.30 34.60 26.00

Performance Curves

Parts

Part Number Description Quantity
HA4002A03 #304 S.S. DRAIN FITTING, .125 NPT (.44 H 1.000 EA
HA4002A03 #304 S.S. DRAIN FITTING, .125 NPT (.44 H 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 3.000 EA
37FN3002C03 EXFN, PLASTIC, 6.00 OD, 1.690 ID 1.000 EA
09GS1010 GASKET, DWG, LEADWIRE SEPERATOR 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
14GS1003 GASKET CONDUIT BOX LID, NEOP 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA