English
English
français (Canada)
Go

ECP44204T-2340

200HP, 1784RPM, 3PH, 60HZ, 449T, A44144M, TEFC

Product Information Packet PDF

Ship Weight 3,059.000 LB
UPC 781568496084
Product has been discontinued

Specs

Catalog Number ECP44204T-2340
Enclosure TEFC
Frame 449T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 200.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 2300.0 V @ 60 HZ
4000.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CCSA US
CCSAUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 26.100 A @ 4000.0 V
45.400 A @ 2300.0 V
Design Code -
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 94.5 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 26.1 a
Heater Indicator Heater Included, 115 V
Insulation Class F
Inverter Code Not Inverter
KVA Code -
Lifting Lugs No Lifting Lugs
Motor Lead Quantity/Wire Size 6 @ 8 AWG
Motor Type A44144M
Mounting Arrangement F1
Number of Poles 4
Overall Length 53.24 IN
Pulley End Bearing Type Ball
Pulley Face Code Standard
Service Factor 1.15
Shaft Diameter 3.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1784 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding RTD Only
Haz Area Temp Code T3A

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

T. CODE T3A
CL I DIV 2 GR C D X CL II DIV 2 GR
MOTOR I.D. NO.
000692000UY
SPEC NO. P44G5917 CAT.NO. FRAME 449T
HP 200 PHASE 3 DESIGN - TYPE P
RPM 1784 HZ 60 AMB 40 SF 1.15
VOLTS 2300/4000 DUTY CONT INSUL.CLASS F
AMPS 45.4/26.1 ENCL TEFC CODE G
DRIVE END BEARING 90BC03J30X NEMA-NOM-EFFICIENCY 94.5
OPP D.E. BEARING 90BC03J30X
SER.NO.
MOTOR WEIGHT 3059
NP2379L

Performance

Parts

Part Number Description Quantity
034017014AB LCKW 3/8 STD. PLATED 4.000 EA
078557001E FAN 440 078557001F 1.000 EA
LT0002A08 TAG-SPACE HEATER 1.000 EA
616547001S Conduit Box Kit 1.000 EA