English
English
français (Canada)
Go

ECP3770T-4

7.5HP, 1770RPM, 3PH, 60HZ, 213T, 0738M, TEFC, F

Product Information Packet PDF

Ship Weight 170.000 LB
UPC 781568136676

Specs

Catalog Number ECP3770T-4
Enclosure TEFC
Frame 213T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group CLI GP A,B,C,D
Haz Area Division Division II
Agency Approvals NEMA_PREMIUM
UR
CSA EEV
CCSA US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 1
Current @ Voltage 9.500 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Enclosure Modification Severe Duty Features
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 9.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Max Speed 2700 rpm
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 14 AWG
Motor Type 0738M
Mounting Arrangement F1
Number of Poles 4
Overall Length 19.49 IN
Power Factor 81
Product Family Chemical Processing (Not DC)
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. ECP3770T-4
SPEC. 07K374X578G1
HP 7.5 TE
VOLTS 460
AMP 9.5
RPM 1770
FRAME 213T HZ 60 PH 3
SER.F. 1.15 CODE J DES A CL F
RATING 40C AMB-CONT
SN
DE 6307 ODE 6307
NEMA-NOM-EFF 91.7 PF 81
G.MIN.EFF 90.2 CC 010A
T. CODE T3C T= 160
NP3257
SPEC. 07K374X578G1
D.E. BRG. 35BC03XP30X
O.D.E. BRG. 35BC03XP30X
GREASE POLYREX EM
RPM MAX 2700 MAX. KVAR 1.4
BLANK
INV.TYPE PWM
T= 160
C HP FR 60 C HP TO 90
CT HZ FROM 1 CT HZ TO 60
VT HZ FROM 0- VT HZ TO 60
HTR-VOLTS HTR-AMPS
HTR-WATTS MAX. SPACE HEATER TEMP.
NP3260

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.41 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 41° C
Temp. Rise @ S.F. Load 50° C
Start Configuration DOL
Break-Down Torque 70.9 LB-FT
Pull-Up Torque 32.7 LB-FT
Locked-Rotor Torque 43 LB-FT
Starting Current 70.8 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 42.0 64.0 75.0 80.0 83.0 84.0 82.0
Efficiency 0.0 87.5 91.6 92.5 92.0 91.1 90.1 91.5
Speed (RPM) 1,799 1,793 1,786 1,778 1,770 1,760 1,750 1,764
Line Amps 4.30 4.83 6.02 7.60 9.50 11.60 13.90 10.70

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA