English
English
français (Canada)
Go

ECP2332T-5

10HP, 1180RPM, 3PH, 60HZ, 256T, 0960M, TEFC, F1

Product Information Packet PDF

Ship Weight 347.000 LB
UPC 781568136447

Specs

Catalog Number ECP2332T-5
Enclosure TEFC
Frame 256T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 10.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group CLI GP A,B,C,D
Haz Area Division Division II
Agency Approvals NEMA_PREMIUM
UR
CSA EEV
CCSA US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 1.0
Current @ Voltage 11.500 A @ 575.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.0 %
Electrically Isolated Bearing Not Electrically Isolated
Enclosure Modification Severe Duty Features
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 11.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 1800 rpm
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 12 AWG
Motor Type 0960M
Mounting Arrangement F1
Number of Poles 6
Overall Length 24.78 IN
Power Factor 72
Product Family Super-E Chemical Processing
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1180 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # ECP2332T-5 SER CC 010A
SPEC 09J371Y265 RATING 40C AMB-CONT
HZ VOLTS AMPS RPM HP CODE SF DES PF NEMA NOM. EFF
60 575 11.5 1180 10 J 1.15 A 72 % 91 %
% %
PH 3 CL F MAX RPM 1800 MAX CORR KVAR 5.2 USABLE AT 208V N/A
IP55 FR 256T ENCL TEFC DE BRG 6309 ODE BRG 6309
GREASE POLYREX EM MTR WT 347 LBS
USABLE AT N/A
CL I DIV 2 GRPS A,B,C,D CL I ZONE 2 GRPS IIA,IIB,IIC TEMP T 160 C
1.0 SF ON PWM INVERTER POWER INV TEMP CL 180 C
CHP 60-90 HZ 1.5:1 CT 1.0-60 HZ 60:1 VT 0-60 HZ 1000:1
SPACE HEATER LEADS H1-H2: TIE LIKE NUMBERS TOGETHER
V A W MAX SPACE HEATER TEMP
NP3995ABBL

Performance

Performance at 575 V, 60 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.01 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 44° C
Temp. Rise @ S.F. Load 52° C
Start Configuration DOL
Break-Down Torque 149 LB-FT
Pull-Up Torque 56.5 LB-FT
Locked-Rotor Torque 77.6 LB-FT
Starting Current 76.9 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 34.0 54.0 65.0 72.0 73.0 74.0 72.0
Efficiency 0.0 84.4 90.2 91.6 91.6 91.3 90.2 91.5
Speed (RPM) 1,199 1,196 1,191 1,186 1,182 1,176 1,169 1,178
Line Amps 5.95 6.62 7.70 9.42 11.50 13.90 16.50 12.90

Performance Curves

Parts

Part Number Description Quantity
09FN3001D01SP EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO 1.000 EA
09GS1010 GASKET, DWG, LEADWIRE SEPERATOR 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 4.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA

Accessories

Part Number Description List Price
09-1309 C FACE KIT 674.00 USD