English
English
français (Canada)
Go

EBM3116T

1HP, 1760RPM, 3PH, 60HZ, 143T, 3520M, OPEN, F1

Product Information Packet PDF

Ship Weight 49.000 LB
UPC 781568522530

Specs

Catalog Number EBM3116T
Enclosure ODP
Frame 143T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Brake Torque 6.0 lb-ft
Current @ Voltage 3.200 A @ 208.0 V
3.260 A @ 230.0 V
1.630 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.6 a
Front Face Code Brake Mounting
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code N
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3520M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.37 IN
Power Factor 67
Product Family General Purpose
Product Type BRAKE MOTOR
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EBM3116T
SPEC. 35BB021G004G1
HP 1
VOLTS 230/460
AMP 3.26/1.63
RPM 1760
FRAME 143T HZ 60 PH 3
SER.F. 1.15 CODE N DES B CL F
NEMA-NOM-EFF 85.5 PF 67
RATING 40C AMB-CONT
CC 010A
DE 6205 ODE 6203
ENCL OPEN SN
SFA 3.52/1.76
NP1259L

Performance

Performance at 460 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 16.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 24° C
Temp. Rise @ S.F. Load 27° C
Start Configuration DOL
Break-Down Torque 13.68 LB-FT
Pull-Up Torque 7.85 LB-FT
Locked-Rotor Torque 9.01 LB-FT
Starting Current 14.13 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 30.0 47.0 60.0 69.0 76.0 79.0 73.0
Efficiency 0.0 72.1 81.7 84.7 85.7 85.5 84.7 85.6
Speed (RPM) 1,798 1,791 1,784 1,776 1,768 1,759 1,750 1,763
Line Amps 1.08 1.11 1.22 1.38 1.59 1.82 2.09 1.73

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA