English
English
français (Canada)
Go

D50125P-BV

125HP, 1750/2000RPM, DC, 368AT, DPBV, F1, N

Product Information Packet PDF

Ship Weight 1,180.000 LB
UPC 781568136157
Product has been discontinued

Specs

Armature Voltage 500 V
Base Speed 1750 rpm
Enclosure DPBV
Field Voltage 150 V
300 V
Frame 368AT
Frame Material Steel
Output Power 125.000 HP
Agency Approvals CSA
Ambient Temperature 40 °C
Armature Current 199.0 a
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Duty Rating CONT
Field Winding Type STR. SHUNT
Insulation Class F
Mounting Arrangement F1
Overall Length 38.13 IN
Service Factor 1.00
Shaft Diameter 2.375 IN
Motor Standards NEMA

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. MODEL T36R8009
HP 125 RPM 1750/2000 FRAME 0368AT
ARM V 500 ARM A 199.00 WOUND STR. SHUNT
FLD V 150/300 FLD A 8.84-6.00/4.42-3.00
CONN OHMS CL F
ENCL DPBV DUTY CONT MX AMB 40
P CODE D CTSR SER.F. 1.0
S/N E/S K0097A A
BRUSH:36024-3
O.D.E. BRG. 6211 D.E. BRG. 6213 BRUSH QTY
NP1734

Performance

Accessories

Part Number Description List Price
95EP5000A01 C-FACE CONVERSION KIT FOR STOCK MTR,FR 3