English
English
français (Canada)
Go

CWAM3538

.5HP, 1740RPM, 3PH, 60HZ, 56C, 3512M, TENV, F1

Product Information Packet PDF

Ship Weight 34.000 LB
UPC 781568378649
Product has been discontinued

Specs

Catalog Number CWAM3538
Enclosure TENV
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CSA
CURUS
UR
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.800 A @ 230.0 V
1.900 A @ 208.0 V
.900 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 78.2 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 0.9 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Finish CLEAR COAT
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3512M
Mounting Arrangement F1
Number of Poles 4
Overall Length 11.05 IN
Power Factor 62
Product Family Wash Down C.I. Autophoretic
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.25
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO.
SPEC. 35T778G155G1
HP .5
VOLTS 208-230/460
AMP 1.9-1.8/.9
RPM 1770
FRAME 56C HZ 60 PH 3
SER.F. 1.25 CODE M DES B CL F
NEMA-NOM-EFF 78.2 PF 62
RATING 40C AMB-CONT
CC
DE 6205 ODE 6203
ENCL TENV SN
SFA 2.2-2/1
NP1258

Performance

Performance at 460 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 43.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 58° C
Temp. Rise @ S.F. Load 68° C
Start Configuration DOL
Break-Down Torque 6.28 LB-FT
Pull-Up Torque 3.26 LB-FT
Locked-Rotor Torque 4.04 LB-FT
Starting Current 6.71 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 27.0 41.0 52.0 62.0 69.0 75.0 69.0
Efficiency 0.0 56.5 70.7 76.5 78.9 80.0 80.0 80.0
Speed (RPM) 1,798 1,792 1,786 1,779 1,771 1,763 1,755 1,763
Line Amps 0.79 0.80 0.83 0.89 0.97 1.06 1.18 1.06

Performance Curves

Parts

Part Number Description Quantity
34FN3002B01 EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA