English
English
français (Canada)
Go

CUHL3519

1/.75KWHP, 1745RPM, 1PH, 60HZ, 56C, 3526LC, TE

Product Information Packet PDF

Ship Weight 44.000 LB
UPC 781568503676

Specs

Catalog Number CUHL3519
Enclosure TEFC
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Cap Start, Cap Run
Output @ Frequency 1.000 HP @ 60 HZ
Phase 1
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
115.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CE
CURUS
UKCA
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 9.800 A @ 115.0 V
5.100 A @ 208.0 V
4.900 A @ 230.0 V
Design Code L
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 78.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.9 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Finish CLEAR COAT
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3526LC
Mounting Arrangement F3
Number of Poles 4
Overall Length 13.23 IN
Power Factor 90
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1745 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CUHL3519
SPEC. 35E6093G590
HP 1/.75KW
VOLTS 115/208-230
AMP 9.8/5.1-4.9
R.P.M. (1/MIN) 1745
FRAME 56C HZ 60 PH 1
SER.F. 1.15 CODE L DES L CL F
NEMA-NOM-EFF 78 PF 90
RATING 40C AMB-S1 CONT
CC IP44 KG18 IC411
DE 6205 ODE 6203
ENCL TEFC SN
IE2-60HZ 78(75%),73(50%)
NP1372L

Performance

Performance at 230 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.6387 Ohms A Ph / 1.4489 Ohms B Ph
Temp. Rise @ Rated Load 53° C
Temp. Rise @ S.F. Load 62° C
Start Configuration DOL
Break-Down Torque 10.6 LB-FT
Pull-Up Torque 7.64 LB-FT
Locked-Rotor Torque 11.7 LB-FT
Starting Current 40 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 25.0 52.0 69.0 79.0 86.0 89.0 91.0 88.0
Efficiency 0.0 58.6 73.2 78.2 79.7 79.1 77.2 79.3
Speed (RPM) 1,796 1,785 1,773 1,760 1,745 1,728 1,708 1,735
Line Amps 2.70 2.86 3.32 4.01 4.84 5.83 7.01 5.43

Performance Curves

Performance at 208 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.6174 Ohms A Ph / 1.4374 Ohms B Ph
Temp. Rise @ Rated Load 50° C
Temp. Rise @ S.F. Load 63° C
Start Configuration DOL
Break-Down Torque 6.76 LB-FT
Pull-Up Torque 5.4 LB-FT
Locked-Rotor Torque 7.69 LB-FT
Starting Current 35.1 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 28.0 62.0 78.0 86.0 90.0 92.0 93.0 91.0
Efficiency 0.0 63.7 76.2 79.3 79.1 76.4 71.7 77.5
Speed (RPM) 1,796 1,782 1,768 1,751 1,731 1,705 1,671 1,716
Line Amps 2.02 2.34 3.04 3.95 5.04 6.38 8.09 5.84

Performance Curves

Parts

Part Number Description Quantity
OC3040F18SP 7YL OIL CAP 40MFD/370V 1.000 EA
EC1540A06SP ELEC CAP, 540-648 MFD, 125V, 2.06D X 4. 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA