English
English
français (Canada)
Go

CSSEWDM3550T

1.5HP, 3500RPM, 3PH, 60HZ, 143TC, 3532M, TENV

Product Information Packet PDF

Ship Weight 63.000 LB
UPC 781568405956
Product has been discontinued

Specs

Catalog Number CSSEWDM3550T
Enclosure TENV
Frame 143TC
Frame Material Stainless Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.600 A @ 230.0 V
3.700 A @ 208.0 V
1.800 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 85.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size @ 0 AWG
9 @ 18 AWG
Motor Type 3532M
Mounting Arrangement F1
Number of Poles 2
Overall Length 13.68 IN
Power Factor 90
Product Family Washdown All Stainless
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3500 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. CSSEWDM3550T
SPEC. 35Z200R929G1
HP 1.5
VOLTS 230/460
AMP 3.6/1.8
RPM 3500
FRAME 143TC HZ 60 PH 3
SER.F. 1.15 CODE M DES B CLASS H
NEMA-NOM-EFF 85.5 PF 90
RATING 40C AMB-CONT
CC 010A
DE 6205 ODE 6205
ENCL TENV SN
NP1953A01

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 7.64 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 78° C
Temp. Rise @ S.F. Load 90° C
Start Configuration DOL
Break-Down Torque 10.9 LB-FT
Pull-Up Torque 5.2 LB-FT
Locked-Rotor Torque 10.2 LB-FT
Starting Current 20.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 18.0 55.0 77.0 86.0 92.0 93.0 90.0 93.0
Efficiency 0.0 73.8 82.3 85.2 86.1 85.9 85.5 86.0
Speed (RPM) 3,599 3,564 3,536 3,507 3,476 3,444 3,406 3,457
Line Amps 0.69 0.91 1.15 1.48 1.81 2.23 2.75 2.06

Performance Curves

Parts

Part Number Description Quantity
36GS3008SP WHITE NEOPRENE KO BOX LID GASKET 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA