English
English
français (Canada)
Go

CM7010A

.75HP, 1725RPM, 3PH, 60HZ, 56C, X3420M, XPFC

Product Information Packet PDF

Ship Weight 34.000 LB
UPC 781568284803
Product has been discontinued

Specs

Catalog Number CM7010A
Enclosure TEFC
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .750 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group CLI GP D; CLII GP F,G
Haz Area Division Division I
Agency Approvals UL
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 1.500 A @ 460.0 V
3.000 A @ 230.0 V
3.200 A @ 208.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 73.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 1.5 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 12 @ 18 AWG
Motor Type 3420M
Mounting Arrangement F1
Number of Poles 4
Overall Length 14.22 IN
Power Factor 58
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.00
Shaft Diameter 0.625 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1725 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 Automatic Thermal Overload
Winding Thermal 1 Location EP
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

NO. CC
SER. #
SPEC 34-5329-5721
CAT.NO. CM7010A
H.P. .75 T. CODE T3C
VOLTS 208-230/460
AMPS 3.2-3/1.5
R.P.M. 1725
HZ 60 PH 3 CLASS B
SER.F. 1.00 DES B CODE K
RATING 40C AMB-CONT
FRAME 56C NEMA NOM. EFF 73
PF 58
BLANK
NP0016XPSL

Performance

Performance at 460 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 17.7 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 74° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 10 LB-FT
Pull-Up Torque 8.5 LB-FT
Locked-Rotor Torque 8.8 LB-FT
Starting Current 10 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 28.0 42.0 55.0 64.0 71.0 76.0 0.0
Efficiency 0.0 56.1 69.7 74.7 76.2 76.1 75.2 0.0
Speed (RPM) 1,798 1,783 1,766 1,749 1,731 1,711 1,693 0
Line Amps 1.20 1.20 1.20 1.30 1.50 1.60 1.80 0.00

Performance Curves

Performance at 208 V, 60 Hz, 0.75 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 4.425 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 63° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 8.04 LB-FT
Pull-Up Torque 6.66 LB-FT
Locked-Rotor Torque 6.89 LB-FT
Starting Current 17.58 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 13.0 33.0 53.0 67.0 73.0 82.0 85.0 0.0
Efficiency 0.0 64.0 75.4 78.7 78.5 77.6 75.9 0.0
Speed (RPM) 1,798 1,780 1,761 1,740 1,719 1,695 1,672 0
Line Amps 1.86 1.89 1.96 2.22 2.68 3.00 3.50 0.00

Performance Curves

Parts

Part Number Description Quantity
35CB3001A01SP EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE 1.000 EA
34EP3705A01SP PU ENDPLATE, MACH 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH4002A01SP IEC FH NO GREASER PRIMED 1.000 EA
35CB3500A01SP CONDUIT BOX LID, MACH 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1118 LABEL,WARNING (ROLL LABEL) 1.000 EA